??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UKSFJ, UKNFJ, UKCFJ, UKUFJ - Locators (Flat) - Two Dowel Holes and Two Through Holes Type -
Bill of material
UKSFJ9-L36-H10-W24-A11-N7-F15-P4.5-K6-G16-E12
Part Number
UKSFJ9-L36-H10-W24-A11-N7-F15-P4.5-K6-G16-E12
Type
UKSFJ, UKNFJ, UKCFJ, UKUFJ
Material
Hardness
T Selection
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
A 0.01mm Increment
mm
Enter value for A
A 0.01mm Increment
mm
cm
inch
ft
Hole Change
N (Through Hole) Selection
mm
M (Tapped) Selection
Z (Counterbored) Selection
ZG (Counterbored(For Spring Washer)) Selection
d1
0 mm
d
0 mm
h
0 mm
F 0.1mm Increment
P 0.1mm Increment
mm
K Selection
mm
H 0.1mm Increment
mm
Enter value for G
H 0.1mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Chamfer (CA)
CA Selection
mm
Chamfer (CB)
CB Selection
mm
Chamfer (CC)
CC Selection
mm
Chamfer (CD)
CD Selection
mm
Chamfer (CT)
CT Selection
mm
Height Precision
Marking (V Groove)
Previews
3D
Dimension
2D
Download CAD models