??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UKF205_218-FSB - FSB bearing with seat, square seat spherical ball bearing, locking sleeve, cast
Bill of material
UKF205-FSB
Code
UKF...-FSB
Types of
Square seat spherical ball bearing · Locking sleeve
Bearing seat material
HT200 gray cast iron
Bearing material
GCr15
model
d
20 mm
a
95 mm
e
70 mm
i
16 mm
g
14 mm
l
27 mm
S
12 mm
Z
35.5 mm
Bi
19.5 mm
Bolt
M10 mm
Tightening torque
17 N·m
Cr Rated load (dynamic)
14000 N
Cor Rated load (static)
7880 N
weight
0.87 kg
Model of adapter sleeve
BDB90-2305
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models