??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UKF-B - Aluminum Pull
Bill of material
UKF-25-162-BK-B
Catalog Number
Width A
25 mm
Width A1
28 mm
Length L
162 mm
Height C
28 mm
Length D
38 mm
Height H2
57 mm
Height h2
38 mm
Length L3
22 mm
Length L4
8 mm
Length Of Thread Lf2
16 mm
Thread M
M8
Previews
3D
Dimension
2D
Download CAD models