??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UICS - Stainless Steel Cabinet Pull
Bill of material
UICS-22-120
Catalog Number
UICS-22-120
Width A
22.5 mm
Length L1
120 mm
Length L
147 mm
Diameter R
6.4 mm
Height Lr
13 mm
Diameter C
11 mm
Height Lc
6.5 mm
Height H
43 mm
Height h
35 mm
Load
1000 N
Mass
230 g
Previews
3D
Dimension
2D
Download CAD models