??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UHFS-A4 - Stainless Steel Pull
Bill of material
UHFS-10-100-A4
Catalog Number
Diameter A
10 mm
Length L1
mm
Diameter D
15 mm
Height H
47 mm
Length L
mm
Length Of Thread
13 mm
Thread
M5
Width W
42.5 mm
Previews
3D
Dimension
2D
Download CAD models