??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BRÜHL
Description
UEP Corner post - Changeover post
Bill of material
UEP-QR50-F-2000-F-2000-1313
Item number
UEP-QR50-F-2000-F-2000-1313
System 1
Post height
mm
System 2
Height
mm
Field height
1825 mm
Detail
Ground clearance
175 mm
Post profile
50 mm
Number of reqired dowel
4
Type of dowel
Previews
3D
2D
Download CAD models