??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UDFS - Aluminum Pull
Bill of material
UDFS-20-200
Catalog Number
Diameter A
20 mm
Length L1
mm
Height H
68 mm
Height h
48 mm
Length L
mm
Length Of Thread Lf
15 mm
Thread
M8
Width W
115 mm
Load
1000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models