??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDC-30GM-085-3E3 - Double sheet sensors
Bill of material
UDC-30GM-085-3E3
Product Picture
MANUID
UDC-30GM-085-3E3
Short Description
Double material sensor UDC-30GM-085-3E3
EAN
4050143020461
Manufacturer Type Description
UDC-30GM-085-3E3
max. measuring range -length
150 mm
Open circuit current
200 mA
min. ambient temperature
0 °C
Voltage type
Material of the cable mantle
Polyvinyl chloride
Diameter of sensor
40 mm
Housing construction form
cylinder, thread
max. ambient temperature
50.00 °C
Housing material
Length of sensor
90 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.440
LENGTH
0.145
WIDTH
0.238
DEPTH
0.055
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型