??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDB-18GS-2E2-0,2M-V15 - Double sheet sensors
Bill of material
UDB-18GS-2E2-0,2M-V15
Product Picture
MANUID
UDB-18GS-2E2-0,2M-V15
Short Description
Double sheet sensor UDB-18GS-2E2-0,2M-V15
EAN
4050143502172
Manufacturer Type Description
UDB-18GS-2E2-0,2M-V15
max. measuring range -length
60 mm
Open circuit current
40 mA
min. ambient temperature
0 °C
Voltage type
DC
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Polyamide
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.160
LENGTH
0.221
WIDTH
0.120
DEPTH
0.040
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드