??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCT204_217-ASAHI - ASAHI Mounted Bearing,Sliding Block Outer Spherical Ball Bearing,Cast Type
Bill of material
UCT204-ASAHI
Code
UCT...-ASAHI
Type
Slider Seat Outer Spherical Ball Bearing
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Type
Shaft Diameter
20 mm
A
32 mm
A1
12 mm
A2
21 mm
H
89 mm
H1
76 mm
H2
51 mm
L
94 mm
L1
61 mm
L2
10 mm
L3
51 mm
N
19 mm
N1
16 mm
N2
32 mm
B
31.0 mm
S
12.7 mm
Dynamic (Cr) Rated Load
12.8 KN
Static(Cor)Rated Load
6.6 KN
Weight
0.74 Kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models