??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCT201_328-TR - TR housed bearings, slide block insert ball bearings, cast type
Bill of material
UCT201-TR
code
UCT...-TR
type
Slider seat outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
12 mm
N1
16 mm
L2
10 mm
H2
51 mm
N2
32 mm
N
19 mm
L3
51 mm
A1
12 mm
H1
76 mm
H
89 mm
L
94 mm
A
32 mm
A2
21 mm
L1
61 mm
B
31.0 mm
S
12.7 mm
Dynamic (Cr) rated load
12800 N
Static (Cor) rated load
6650 N
weight
0.78 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models