??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCPH204_210-FKB - FKB bearing with seat, cast type, with high center vertical seat outer spherical ball bearing
Bill of material
UCPH204-FKB
code
UCPH...-FKB
type
Outer spherical bearing with high center vertical seat
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
20 mm
h
70 mm
a
127 mm
e
95 mm
b
40 mm
S1
13 mm
S2
19 mm
g
15 mm
w
101 mm
Bi
31.0 mm
n
12.7 mm
Bolt
M10 mm
Tightening torque
17 N·m
Dynamic (Cr) rated load
12800 N
Static (Cor) rated load
6600 N
weight
0.77 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models