??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCPA202_210-FKB - FKB bearing with seat, cast type, narrow vertical seat outer spherical ball bearing
Bill of material
UCPA202-FKB
code
UCPA...-FKB
type
Narrow vertical seat outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
15 mm
h
30.2 mm
a
76 mm
e
52 mm
b
40 mm
S
M10 mm
g
11 mm
l
15 mm
w
62 mm
Bi
31.0 mm
n
12.7 mm
Tightening torque
17 N·m
Dynamic (Cr) rated load
12800 N
Static (Cor) rated load
6600 N
weight
0.62 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models