??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCPA201_210-FSB - FSB pedestal bearing, narrow vertical pedestal outer spherical ball bearing, cast shape
Bill of material
UCPA201-FSB
code
UCPA...-ASAHI
type
Narrow vertical seat outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
12 mm
h
30.2 mm
a
76 mm
e
52 mm
b
38 mm
S
M10 mm
g
8 mm
w
62 mm
D
12 mm
Bi
31.0 mm
n
12.7 mm
Tightening torque
17 N·m
Dynamic (Cr) rated load
12800 N
Static (Cor) rated load
6650 N
weight
0.55 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models