??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCP205_211-FSB - FSB housed bearings, vertical radial insert ball bearings • Screw locking, cast type
Bill of material
UCP205-16-FSB
code
UCP...-FSB
type
Vertical outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
1‘’ in.
h
36.5 mm
a
140 mm
e
105 mm
b
38 mm
S2
16 mm
S1
13 mm
g
16 mm
w
70 mm
Bi
34.0 mm
n
14.3 mm
bolt
M10 mm
Tightening torque
17 N·m
Dynamic (Cr) rated load
14000 N
Static (Cor) rated load
7880 N
weight
0.80 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models