??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCP201_318-FKB - FKB bearing with seat, cast type, vertical seat outer spherical ball bearing
Bill of material
UCP201-FKB
code
UCP...-FKB
type
Vertical outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
12 mm
h
30.2 mm
a
127 mm
e
95 mm
b
38 mm
S2
19 mm
S1
13 mm
g
14 mm
w
62 mm
Bi
31.0 mm
n
12.7 mm
bolt
M10 mm
Tightening torque
17 N·m
Dynamic (Cr) rated load
12800 N
Static (Cor) rated load
6600 N
weight
0.65 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models