??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCHA201_215-TR - FSB housed bearing, with suspended spherical housing, cast type
Bill of material
UCHA201S-TR
code
UCHA...-TR
type
Outer spherical bearing with suspended seat
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
12 mm
H2
88.5 mm
L
57 mm
C
0.0 mm
H
60 mm
A
38 mm
F
19 mm
M
G3/4 mm
B
27.4 mm
S
11.5 mm
Dynamic (Cr) rated load
9550 N
Static (Cor) rated load
4780 N
weight
0.47 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models