??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFX08_14-ASAHI - ASAHI Mounted Bearing,Medium-Sized Square Seat Outer Spherical Ball Bearing,Cast Type
Bill of material
UCFX08-ASAHI
Code
UCFX...ASAHI
Type
Medium square seat outer spherical ball bearing
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Type
Shaft Diameter
40 mm
L
137 mm
A
40 mm
J
105 mm
N
19 mm
A1
14 mm
A2
22 mm
A0
52.2 mm
B
49.2 mm
S
19.0 mm
Bolt
M16 mm
Dynamic (Cr) Rated Load
33.0 KN
Static(Cor)Rated Load
20.5 KN
Weight
1.80 kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models