??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFL204_210-FYH - FYH bearing with seat, cast type, diamond seat outer spherical ball bearing
Bill of material
UCFL204-FYH
Code
UCFL...-FYH
Type
Rhombus Outer Spherical Ball Bearings
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Type
diameter of axle
20 mm
H
113 mm
L
60 mm
A
25.5 mm
J
90 mm
N
12 mm
A1
11 mm
A2
15 mm
A0
33.3 mm
B
31.0 mm
S
12.7 mm
Bolt
M10 mm
Dynamic (Cr) Rated Load
12800 N
Static(Cor)Rated Load
6650 N
Weight
0.45 Kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models