??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFL201_212-FKB - FKB bearing with seat, cast type, diamond seat outer spherical ball bearing
Bill of material
UCFL201-FKB
Code
UCFL...-FKB
Type
Rhombus Outer Spherical Ball Bearings
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Type
d
12 mm
a
113 mm
e
90 mm
i
15 mm
g
11 mm
l
25.5 mm
S
12 mm
b
60 mm
Z
33.3 mm
Bi
31.0 mm
n
12.7 mm
Bolt
M10 mm
Tightening torque
17 mm
Dynamic (Cr) Rated Load
12800 N
Static(Cor)Rated Load
6600 N
Weight
0.45 Kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models