??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFC205_218-FKB - FKB bearing with seat, cast shape, concave and convex circular seat outer spherical ball bearing
Bill of material
UCFC206-FKB
Code
UCFC...-FKB
Type
Outer Spherical Ball Bearing With Concave-Convex Seat
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Type
d
30 mm
a
125 mm
p
100 mm
e
70.7 mm
i
10 mm
S
12 mm
j
8 mm
k
8 mm
g
23 mm
f
80 mm
Z
32.2 mm
Bi
38.1 mm
n
15.9 mm
Bolt
M10 mm
Tightening torque
17 N.m
Dynamic (Cr) Rated Load
19450 N
Static(Cor)Rated Load
11250 N
Weight
1.18 Kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models