??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFC205_206-FYH - FYH bearing with seat, cast type, concave and convex circular seat outer spherical ball bearing
Bill of material
UCFC205-FYH
Code
UCFC...-FYH
Type
Outer Spherical Ball Bearing With Concave-Convex Seat
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Type
S
14.3 mm
Bolt
M10 mm
Dynamic (Cr) Rated Load
14000 N
Static(Cor)Rated Load
7850 N
Weight
0.95 Kg
Hyperlinks
Hyperlinks
LL
27 mm
Previews
3D
Dimension
2D
Download CAD models