??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFC201_218-TR - TR bearing with seat, concave convex round seat spherical ball bearing, cast
Bill of material
UCFC201S-TR
code
UCFC...-TR
type
Concave-convex circular seat outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
12 mm
L
90 mm
P
70 mm
A2
10 mm
A1
19.0 mm
A
23.0 mm
j
4 mm
k
5 mm
N
10 mm
J
49.5 mm
f
55 mm
S
11.5 mm
E
25.9 mm
Bolt
M8 mm
Dynamic (Cr) rated load
9550 N
Static (Cor) rated load
4780 N
weight
0.53 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models