??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFC201_218-FSB - FSB Mounted Bearing,Outer Spherical Ball Bearing With Concave-Convex Seat,Cast Type
Bill of material
UCFC201-FSB
Code
UCFC...-FSB
Type
Outer Spherical Ball Bearing With Concave-Convex Seat
Bearing Seat Material
HT200 Grey Cast Iron
Bearing Material
GCr15
Type
d
12 mm
a
100 mm
p
78 mm
e
55.1 mm
i
10 mm
l
25.5 mm
S
12 mm
j
5 mm
k
7 mm
g
20.5 mm
f
62 mm
Z
28.3 mm
Bi
31.0 mm
n
12.7 mm
Bolt
M10 mm
Dynamic (Cr) Rated Load
12800 N
Static(Cor)Rated Load
6650 N
Weight
0.78 Kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models