??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFB202_210-FKB - FKB bearing with seat, cast type, external spherical ball bearing with suspended seat
Bill of material
UCFB202-FKB
code
UCFB..-FKB
type
With suspended spherical bearing
Material of bearing seat
HT200 Grey cast iron
Bearing material
GCr15
model
d
15 mm
w
110 mm
b
62 mm
c
52 mm
D
52 mm
l
25.5 mm
S
10 mm
g
13 mm
h
42 mm
j
27 mm
e
32 mm
i
15 mm
Z
33.3 mm
Bi
31.0 mm
n
12.7 mm
Bolt
M8 mm
Tightening torque
8 N·m
Dynamic load Cr
12800 N
Static load Cor
6600 N
weight
0.58 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models