??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFA204_210-FKB - FKB bearing with seat, cast shape, external spherical ball bearing with adjustable diamond seat
Bill of material
UCFA204-FKB
code
UCFA...-FKB
type
Spherical bearing with adjustable diamond seat
Material of bearing seat
HT200 Grey cast iron
Bearing material
GCr15
model
d
20 mm
a
98 mm
e
78 mm
i
15 mm
g
12 mm
l
25.5 mm
S
10 mm
b
60 mm
Z
33.3 mm
c
50 mm
Bi
31.0 mm
n
12.7 mm
Bolt
M8 mm
Tightening torque
8 N·m
Dynamic load Cr
14000 N
Static load Cor
7850 N
weight
0.42 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models