??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFA201_211-FSB - FSB housed bearing, with adjustable rhombus insert, cast type
Bill of material
UCFA201-FSB
code
UCFA...-FSB
type
Spherical bearing with adjustable diamond seat
Material of bearing seat
HT200 Grey cast iron
Bearing material
GCr15
model
d
12 mm
a
102 mm
e
78 mm
i
15 mm
g
12 mm
l
25.5 mm
S
10 mm
b
60 mm
Z
33.3 mm
c
50 mm
Bi
31.0 mm
n
12.7 mm
Bolt
M8 mm
Tightening torque
8 N·m
Dynamic load Cr
12800 N
Static load Cor
6650 N
weight
0.47 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models