??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCF201_328-TR - TR housed bearing, square housing radial ball bearing, cast type
Bill of material
UCF201S-TR
code
UCF...-TR
type
Square seat outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
12 mm
L
76 mm
J
54 mm
A2
15 mm
A1
11 mm
A
24.5 mm
E
30.9 mm
N
11.5 mm
S
11.5 mm
Bi
27.4 mm
bolt
M10 mm
Tightening torque
12~21 N·m
Dynamic (Cr) rated load
9550 N
Static (Cor) rated load
4780 N
weight
0.39 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models