??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCF201_208-FYH - FYH bearing with seat, cast type, square seat outer spherical ball bearing
Bill of material
UCF204-FYH
code
UCF...-FYH
type
Square seat outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
diameter of axle
20 mm
L
86 mm
l
25.5 mm
J
64 mm
N
12 mm
A1
11.0 mm
A2
15.0 mm
A0
33.3 mm
B
31.0 mm
S
12.7 mm
bolt
M10 mm
Tightening torque
17 N·m
Dynamic (Cr) rated load
12800 N
Static (Cor) rated load
6650 N
weight
0.59 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models