??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC250-F77-IU-IO-5M - Diffuse and Retroreflective Mode Sensors
Bill of material
UC250-F77-IU-IO-5M
Product Picture
MANUID
UC250-F77-IU-IO-5M
Short Description
Ultrasonic sensor UC250-F77-IU-IO-5M
EAN
4050143351398
Manufacturer Type Description
UC250-F77-IU-IO-5M
max. measuring range -length
250 mm
Open circuit current
50 mA
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Width of sensor
12 mm
Housing construction form
Block
Housing material
Polycarbonate
Length of sensor
23 mm
Height of sensor
31 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.140
LENGTH
0.187
WIDTH
0.093
DEPTH
0.047
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели