??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
UBJ21
Bill of material
UBJ21
Part Number
UBJ21
Description
BNC Bulkhead Cable Jack, 75 Ohm, Insulated, Straight, Rear Mount, Solder Pot
Type
BNC
Termination Style
Receptacle
Termination Type
Solder
Body Style
Straight
Gender
Jack
Body Material
Brass
Max Frequency
3 GHz
Impedance
75 Ohm
Mounting Style
Rear Mount
Body Plating
Nickel
Contact Plating
Gold
Previews
3D
2D
Pobierz modele CAD