??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RCM
Description
UBG110 - Bronze prismatic guide with graphite inserts
Bill of material
UBG110. 200 x 120 x 35
Code
W
mm
L
120 mm
T
35 mm
W1
25 mm
W2
mm
W3
mm
W4
50 mm
W5
mm
L1
90 mm
T1
8 mm
R
3.5 mm
H
65 mm
D
10 mm
D1
13 mm
D2
20 mm
Previews
3D
2D
Download CAD models