??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
RCM
Description
UBG101 - Bronze prismatic guide with graphite inserts
Bill of material
UBG101.150 x 65 x 35
Code
W
mm
L
65 mm
T
35 mm
W1
mm
W2
mm
W3
W4
W5
W6
W7
mm
W8
mm
T1
8 mm
T2
15 mm
T3
18 mm
D
11 mm
D1
17.5 mm
D2
10 mm
H
65 mm
Holes
mm
Previews
3D
2D
Download CAD models