??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBEC300-18GH40-SE2-V1 - Thru-Beam Sensor
Bill of material
UBEC300-18GH40-SE2-V1
Product Picture
MANUID
UBEC300-18GH40-SE2-V1
Short Description
Through-beam ultrasonic barrier UBEC300-18GH40-SE2-V1
EAN
4050143026968
Manufacturer Type Description
UBEC300-18GH40-SE2-V1
max. measuring range -length
300 mm
Open circuit current
20 mA
min. ambient temperature
-25 °C
Voltage type
DC
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
stainless steel - 1.4435
Length of sensor
40 mm
Switch frequency
100.000 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.130
LENGTH
0.082
WIDTH
0.090
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models