??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBE500-18GM40A-V1-Y220367 - Thru-Beam Sensor
Bill of material
UBE500-18GM40A-V1-Y220367
Product Picture
MANUID
UBE500-18GM40A-V1-Y220367
Short Description
Ultrasonic sensor, transmitter UBE500-18GM40A-V1-Y220367
EAN
4050143316700
Manufacturer Type Description
UBE500-18GM40A-V1-Y220367
max. measuring range -length
500 mm
Open circuit current
20 mA
min. ambient temperature
-25 °C
Voltage type
DC
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Stainless steel
Length of sensor
40 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.040
LENGTH
0.112
WIDTH
0.032
DEPTH
0.032
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models