??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBE4000-30GM-SA2-V15 - Thru-Beam Sensor
Bill of material
UBE4000-30GM-SA2-V15
Product Picture
MANUID
UBE4000-30GM-SA2-V15
Short Description
Through-beam ultrasonic barrier UBE4000-30GM-SA2-V15
EAN
4050143011926
Manufacturer Type Description
UBE4000-30GM-SA2-V15
max. measuring range -length
4000 mm
Open circuit current
35 mA
min. ambient temperature
0 °C
Voltage type
DC
Diameter of sensor
40 mm
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Length of sensor
90 mm
Switch frequency
15.000 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.420
LENGTH
0.118
WIDTH
0.098
DEPTH
0.066
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD