??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBE15M-H1 - Thru-Beam Sensor
Bill of material
UBE15M-H1
Product Picture
MANUID
UBE15M-H1
Short Description
Ultrasonic sensor, transmitter UBE15M-H1
EAN
4050143113606
Manufacturer Type Description
UBE15M-H1
max. measuring range -length
15000 mm
Open circuit current
10 mA
min. ambient temperature
0 °C
Voltage type
Housing construction form
Special construction
max. ambient temperature
50.00 °C
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.020
LENGTH
0.110
WIDTH
0.098
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD