??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBE15M-F54-H1-V1 - Thru-Beam Sensor
Bill of material
UBE15M-F54-H1-V1
Product Picture
MANUID
UBE15M-F54-H1-V1
Short Description
Ultrasonic sensor, transmitter UBE15M-F54-H1-V1
EAN
4050143010608
Manufacturer Type Description
UBE15M-F54-H1-V1
max. measuring range -length
15000 mm
Open circuit current
10 mA
min. ambient temperature
0 °C
Voltage type
Width of sensor
105 mm
Housing construction form
Block
max. ambient temperature
50.00 °C
Housing material
Polyester
Length of sensor
25 mm
Height of sensor
31 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.120
LENGTH
0.052
WIDTH
0.154
DEPTH
0.038
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models