??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBE1000-18GM40-SE2-V1 - Thru-Beam Sensor
Bill of material
UBE1000-18GM40-SE2-V1
Product Picture
MANUID
UBE1000-18GM40-SE2-V1
Short Description
Through-beam ultrasonic barrier UBE1000-18GM40-SE2-V1
EAN
4050143024834
Manufacturer Type Description
UBE1000-18GM40-SE2-V1
max. measuring range -length
1000 mm
Open circuit current
20 mA
min. ambient temperature
-25 °C
Voltage type
DC
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
40 mm
Switch frequency
100.000 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.100
LENGTH
0.085
WIDTH
0.080
DEPTH
0.042
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드