??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBC400-18GH40-I-V1 - Diffuse and Retroreflective Mode Sensors
Bill of material
UBC400-18GH40-I-V1
Product Picture
MANUID
UBC400-18GH40-I-V1
Short Description
Ultrasonic sensor UBC400-18GH40-I-V1
EAN
4050143027194
Manufacturer Type Description
UBC400-18GH40-I-V1
max. measuring range -length
400 mm
Open circuit current
20 mA
min. ambient temperature
0 °C
Material of the active surface
PTFE
Voltage type
DC
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
stainless steel - 1.4435
Length of sensor
40 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.070
LENGTH
0.032
WIDTH
0.095
DEPTH
0.030
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)