??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB4000-F42-E6-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB4000-F42-E6-V15
Product Picture
MANUID
UB4000-F42-E6-V15
Short Description
Ultrasonic sensor UB4000-F42-E6-V15
EAN
4050143014965
Manufacturer Type Description
UB4000-F42-E6-V15
max. measuring range -length
4000 mm
Open circuit current
60 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
80 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Plastic
Length of sensor
34 mm
Height of sensor
80 mm
Switch frequency
1.200 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.160
LENGTH
0.102
WIDTH
0.121
DEPTH
0.071
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)