??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB400-F42S-UK-V95 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB400-F42S-UK-V95
Product Picture
MANUID
UB400-F42S-UK-V95
Short Description
Ultrasonic sensor UB400-F42S-UK-V95
EAN
4050143010158
Manufacturer Type Description
UB400-F42S-UK-V95
max. measuring range -length
400 mm
Open circuit current
60 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
AC/DC
Width of sensor
34 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
80 mm
Height of sensor
80 mm
Switch frequency
8.000 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.320
LENGTH
0.103
WIDTH
0.118
DEPTH
0.068
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드