카탈로그: Welkerbearing
생성됨: 13.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
UB4N025A010D001A000
Welkerbearing
Shotpins
UB4N
Powered by
CAD모델 선택
{welkerbearing/shotpin/ub4n/ub4n_asmtab.prj},{NB=UB4N025A010D001A000_Retracted},{S=UB4},{MAT=N},{STROKE=25},{COUPLER=A},{BW=80.000},{AC=01},{O=0 - None},{RS=D},{SWITCH=00},{SH=1},{PP=A},{PRP=0},{BH=80.000},{L=150.000},{H1=10.000},{RAP=2.000},{H2=70.000},{H3=130.000},{DP=40.000},{HD=60.000},{DL=15.000},{DS=10.000},{TD=10.000},{WS=60.000},{WT=6.000},{RCD=40.0000},{CB=2.750},{C=19.610},{B=19.610},{A=103.220},{R=65.000},{TRD=0.31250},{PPP=10.000},{PD=0.500},{PO=20.000},{SP=133.250},{PPATH=ub4n_asmtpl.prj},{D=0},{POS=R}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Welkerbearing
Description
UB4 - UNIBODY SHOT PIN
Bill of material
UB4N025A010D001A000
Part Number
UB4N025A010D001A000
Series
UB4
Material
N - Aluminum body, steel ram
A - Aluminum body & ram
N - Aluminum body, steel ram
A - Aluminum body & ram
Shot Pin Stroke
025
050
075
025
050
075
mm
Coupler
A - Rap
B - Rigid
A - Rap
B - Rigid
Actuator
01 - Pneumatic Single Rod - (NPT Ports)
02 - Pneumatic Single Rod - (G Ports)
01 - Pneumatic Single Rod - (NPT Ports)
02 - Pneumatic Single Rod - (G Ports)
Options
0 - None
Ram Style
D - 4 Hole - 8mm Dwls and 11mm Holes
A - 4 Hole - 6mm Dwls and 9mm Holes
B - 3 Hole - 6mm Dwls and 9mm Holes
C - End Hole
E - 4 Hole - 6mm Dwls - M8 Taps
G - 4 Hole - 8mm Dwls - M10 Taps
J - 4 Hole - 10mm Dwls and 11mm Holes
L - 4 Hole - 8mm Dwls and 9mm Holes
D - 4 Hole - 8mm Dwls and 11mm Holes
A - 4 Hole - 6mm Dwls and 9mm Holes
B - 3 Hole - 6mm Dwls and 9mm Holes
C - End Hole
E - 4 Hole - 6mm Dwls - M8 Taps
G - 4 Hole - 8mm Dwls - M10 Taps
J - 4 Hole - 10mm Dwls and 11mm Holes
L - 4 Hole - 8mm Dwls and 9mm Holes
Switch Presence and Power
00 - None
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 X 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 X 1 (NPN)
AE - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
AR - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
BE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend ** NON-STOCK OPTION - See Note **
BR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract ** NON-STOCK OPTION - See Note **
CE - Turck 4-Wire, 4-Pin, DC M12 x 1 (NPN), Extend ** NON-STOCK OPTION - See Note **
CR - Turck 4-Wire, 4-Pin, DC M12 x 1 (NPN), Retract ** NON-STOCK OPTION - See Note **
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
EE - Balluff 3-Wire, 4-Pin, DC M12 x 1 (PNP) Extend ** NON-STOCK OPTION - See Note **
ER - Balluff 3-Wire, 4-Pin, DC M12 x 1 (PNP) Retract ** NON-STOCK OPTION - See Note **
JE - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
JR - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
ZE - Welker 4-Wire, 4-Pin, DC M12 X 1 (PNP), Extend
ZR - Welker 4-Wire, 4-Pin, DC M12 X 1 (PNP), Retract
00 - None
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 X 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 X 1 (NPN)
AE - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
AR - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
BE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend ** NON-STOCK OPTION - See Note **
BR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract ** NON-STOCK OPTION - See Note **
CE - Turck 4-Wire, 4-Pin, DC M12 x 1 (NPN), Extend ** NON-STOCK OPTION - See Note **
CR - Turck 4-Wire, 4-Pin, DC M12 x 1 (NPN), Retract ** NON-STOCK OPTION - See Note **
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
EE - Balluff 3-Wire, 4-Pin, DC M12 x 1 (PNP) Extend ** NON-STOCK OPTION - See Note **
ER - Balluff 3-Wire, 4-Pin, DC M12 x 1 (PNP) Retract ** NON-STOCK OPTION - See Note **
JE - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP), Extend ** NON-STOCK OPTION - See Note **
JR - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP), Retract ** NON-STOCK OPTION - See Note **
ZE - Welker 4-Wire, 4-Pin, DC M12 X 1 (PNP), Extend
ZR - Welker 4-Wire, 4-Pin, DC M12 X 1 (PNP), Retract
Shroud
1 - Shroud Installed
0 - No Shroud
4 - No Shroud with Scraper
5 - Shroud, with Scraper
1 - Shroud Installed
0 - No Shroud
4 - No Shroud with Scraper
5 - Shroud, with Scraper
Port Position
A - P1 Port Position
B - P2 Port Position
C - P3 Port Position
D - P4 Port Position
A - P1 Port Position
B - P2 Port Position
C - P3 Port Position
D - P4 Port Position
Purge Port
0 - None
P - Purge Port
0 - None
P - Purge Port
Ram Rotation
0 - No Rotation
°
Detent Option
0 - None
D - Detent
0 - None
D - Detent
Position of Ram
Retracted
Extended
Retracted
Extended
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성