??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UARCS - Stainless Steel Arch Pull
Bill of material
UARCS-20-160
Catalog Number
Width A
20 mm
Length L1
mm
Diameter C
9.4 mm
Height H
51 mm
Height h
38 mm
Length L
mm
Height Lc
5 mm
Height Lr
10 mm
Diameter R
5.3 mm
Load
1000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models