??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UAK01 - Metal washers - washers for guide shafts
Bill of material
UAK01-D8
Code
UAK01
Type
Gasket For Guide Shaft
Material (International)
45
material(amount to)
S45C
Surface Treatment
Black Oxide
D
mm
V
3 mm
T
2 mm
C
0.2 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models