??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UADLF, UADRF, UADSF - Handles - Configurable L, F Dimension
Bill of material
UADLF26-100-30
Part No.
UADLF26-100-30
Material
Surface Treatment
D
26 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Allowable Load for Reference
390~1200 N
Previews
3D
Dimension
2D
Download CAD models