??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
UAC03043 - Check valve interface
Bill of material
UAC03043PT 1/4
Series
UAC03043
Port size
PT 1/4
A
42 mm
B
35 mm
C
28 mm
D
19 mm
E
21.0 mm
Applicable model
AC30~AC30D
Previews
3D
Dimension
2D
Download CAD models