??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UA63 - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SBL371022R8600 + UA63-30-00 400-415V 50Hz / 415-440V 60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Designation
Screw Terminals
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally open contacts as main contact
Number of normally closed contacts as main contact
Rated blind power at 400 V, 50 Hz
kvar
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Previews
3D
Dimension
2D
Download CAD models