카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
U3-10866
Turck
Industrial Network Technology
industrial20switches
Powered by
CAD모델 선택
{turck/industrial20network20technology/industrial20switches/u3-10866.prj},{NB=U3-10866},{BMENB=U3-10866},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/65/af/u3-10866.png},{MASSZEICHNUNG=../../../_pool_/65/af/u3-10866.png},{DESCSHORT=Industrial Ethernet, Unmanaged switch},{DESCLONG=Industrial Ethernet, Unmanaged switch, 10/100 Mbps, Auto-Negotiation, 10/100 M, half/full duplex, Auto-Crossing, Auto-Polarity, Auto-Addressing, aging and migration, Store-and-Forward data transmission, IEEE 802.3, 802.3u, 802.3x, 8 ports, Ethernet connection: shielded RJ45 sockets, Power Supply: Removable screw terminals, Protection class: IP20},{EAN=4047101276329},{MANUNAME=Turck},{MANUTYPEDESC=SE20-84XT-RJ822},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/U3-10866}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
U3-10866 - Industrial Ethernet, Unmanaged switch
Bill of material
U3-10866
Maßzeichnung
Product number of the Manufacturer
U3-10866
Short Description
Industrial Ethernet, Unmanaged switch
Long Description
Industrial Ethernet, Unmanaged switch, 10/100 Mbps, Auto-Negotiation, 10/100 M, half/full duplex, Auto-Crossing, Auto-Polarity, Auto-Addressing, aging and migration, Store-and-Forward data transmission, IEEE 802.3, 802.3u, 802.3x, 8 ports, Ethernet connection: shielded RJ45 sockets, Power Supply: Removable screw terminals, Protection class: IP20
EAN
4047101276329
Manufacturer Name
Turck
Manufacturer Type Description
SE20-84XT-RJ822
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성