目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
U3-00775
Turck
Industrial Network Technology
industrial20switches
Powered by
CAD模型選擇
{turck/industrial20network20technology/industrial20switches/u3-00775.prj},{NB=U3-00775},{BMENB=U3-00775},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/0e/8d/u3-00775.png},{MASSZEICHNUNG=../../../_pool_/0e/8d/u3-00775.png},{DESCSHORT=Industrial Ethernet, Managed switch}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
U3-00775 - Industrial Ethernet, Managed switch
Bill of material
U3-00775
Maßzeichnung
Product number of the Manufacturer
U3-00775
Short Description
Industrial Ethernet, Managed switch
Long Description
Industrial Ethernet, Managed switch, 10/100 Mbps, Auto-Negotiation, 10/100 M, half/full duplex, Auto-Crossing, Auto-Polarity, Auto-Addressing, aging and migration, Store-and-Forward data transmission, IEEE 802.3, 802.3u, 802.3x, 802.3D/w, 802.3p, 802.3Q, Real-Time-Ring™ or Rapid Spanning Tree Protocol (RSTP), SNMPv1 and v2 network management, SNMPv3 monitoring & encryption, SNMP messages, IGMP for multicasting (snooping and queries), Broadcast and multicast current protection, RMON (remote monitoring) and Port Mirroring (mirroring), Security through HTTPS, SSL, SSH, SNMPv3, Web-based configuration, 8 ports + 1 RS232 configuration port, Ethernet connection: 4‐pin, M12 D‐coded, Supply voltage: 5-pin, 7/8″, Protection class: IP67
EAN
4047101042405
Manufacturer Name
Turck
Manufacturer Type Description
SE-44M-E924
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型